Writes to PORTx are actually
written to the corresponding LATx register. Reads from PORTx register return
actual I/O pin values.
The PORT bit associated with the
MCLR pin is read-only and will read
‘1’ when the MCLR function is enabled
(LVP = 1 or (LVP = 0 and MCLRE =
1))
Refer to the “Pin Allocation
Table” for details about MCLR pin and pin
availability per port
Unimplemented bits will read back
as ‘0’
Bits RA0 and RA1 (8/14/16/20-pin
devices) or bits RB6 and RB7 (28/40/44/48-pin devices) read ‘1’
while in Debug mode
Name:
PORTx
Bit
7
6
5
4
3
2
1
0
Rx7
Rx6
Rx5
Rx4
Rx3
Rx2
Rx1
Rx0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
x
x
x
x
x
x
x
x
Bits 0, 1, 2, 3, 4, 5, 6, 7 – Rxn Port I/O Value
Reset States:
POR/BOR = xxxxxxxx
All Other Resets = uuuuuuuu
Value
Description
1
PORT pin is ≥ VIH
0
PORT pin is ≤ VIL
Writes to PORTx are actually
written to the corresponding LATx register. Reads from PORTx register return
actual I/O pin values.
The PORT bit associated with the
MCLR pin is read-only and will read
‘1’ when the MCLR function is enabled
(LVP = 1 or (LVP = 0 and MCLRE =
1))
Refer to the “Pin Allocation
Table” for details about MCLR pin and pin
availability per port
Unimplemented bits will read back
as ‘0’
Bits RA0 and RA1 (8/14/16/20-pin
devices) or bits RB6 and RB7 (28/40/44/48-pin devices) read ‘1’
while in Debug mode
DS40002490C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.