Configuring the PCH bits direct an internal voltage reference or an analog pin to the
noninverting input of the comparator.
Any time the comparator is disabled (EN
= 0), all comparator inputs are disabled.
DS40002490C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.