2.1.4.1 diag_wwdt_fsm_state_t

enum diag_wwdt_fsm_state_t

Contains the valid test states for the Windowed WDT test.

DIAG_WWDT_FSM_FAULT

0 - Faults detected

DIAG_WWDT_FSM_1

1 - Perform WWDT test

DIAG_WWDT_FSM_2

2 - Perform WWDT in the closed part of the WDT counter window

DIAG_WWDT_FSM_OK

3 - WDT Test state on error-free execution of DIAG_WWDT_FSM_1 DIAG_WWDT_FSM_2