2.1.2.6 TC_MIN_COUNT_BEFORE_ERROR
#define TC_MIN_COUNT_BEFORE_ERROR (5U)
The minimum overflow value of the TMR0 before WDT is allowed to Reset the device is approximately 5 ms, considering the frequency tolerance. WDT time-out is 8 ms - 35% frequency tolerance of the clock. TC_MIC_COUNT_BEFORE_ERROR is 8 ms - 35% tolerance = 8 ms / 2.8 ms = 5.2 ms (5 ms).