14.5.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IVSEL | CVT | LVL0RR | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 6 – IVSEL Interrupt Vector Select
This bit is protected by the Configuration Change Protection mechanism.
| Value | Description |
|---|---|
| 0 | Interrupt vectors are placed at the start of the application section of the Flash |
| 1 | Interrupt vectors are placed at the start of the boot section of the Flash |
Bit 5 – CVT Compact Vector Table
This bit is protected by the Configuration Change Protection mechanism.
| Value | Description |
|---|---|
| 0 | Compact Vector Table function is disabled |
| 1 | Compact Vector Table function is enabled |
Bit 0 – LVL0RR Round Robin Priority Enable
| Value | Description |
|---|---|
| 0 | Priority is fixed for priority level 0 interrupt requests: The lowest interrupt vector address has the highest priority |
| 1 | The round robin priority scheme is enabled for priority level 0 interrupt requests |