19.1 Features
- Programmable Voltage
Reference Sources:
- One for each ADC peripheral
- One for each AC and DAC peripheral
- Each Reference Source Supports Five
Different Voltages:
- 0.55V
- 1.1V
- 1.5V
- 2.5V
- 4.3V
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.