Jump to main content
38.6 AC
Characteristics
Figure 38-56. Hysteresis vs. VCM - 10 mV
(VDD = 5V)
Figure 38-57. Hysteresis vs. VCM - 10 mV to
50 mV (VDD = 5V, T = 25°C)
Figure 38-58. Offset vs. VCM - 10 mV
(VDD = 5V)
Figure 38-59. Offset vs. VCM - 10 mV to 50
mV (VDD = 5V, T = 25°C)
Figure 38-60. Propagation Delay vs. VCM
LPMODE Enabled, Falling Positive Input, VOD = 25 mV (T = 25°C)
Figure 38-61. Propagation Delay vs. VCM
LPMODE Enabled, Rising Positive Input, VOD = 30 mV (T = 25°C)
Figure 38-62. Propagation Delay vs. VCM
LPMODE Disabled, Falling Positive Input, VOD = 30 mV (T = 25°C)
Figure 38-63. Propagation Delay vs. VCM
LPMODE Disabled, Rising Positive Input, VOD = 30 mV (T = 25°C)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.