31.5.11 Interrupt Flags
| Name: | INTFLAGS |
| Offset: | 0x0B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WCMP | RESRDY | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – WCMP Window Comparator Interrupt Flag
This window comparator interrupt flag is set when the measurement is
complete and if the result matches the selected Window Comparator mode defined
by WINCM (ADCn.CTRLE). The comparison is done at the end of the conversion. The
flag is cleared by either writing a ‘1’ to the bit position or
by reading the Result (ADCn.RES) register. Writing a ‘0’ to
this bit has no effect.
Bit 0 – RESRDY Result Ready Interrupt Flag
The Result Ready interrupt flag is set when a measurement is
complete, and a new result is ready. The flag is cleared by either writing a
‘1’ to the bit location or by reading the Result (ADCn.RES)
register. Writing a ‘0’ to this bit has no effect.