23.5.12 Input Control B

Name: INPUTCTRLB
Offset: 0x11
Reset: 0x00
Property: -

Bit 76543210 
     INPUTMODE[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – INPUTMODE[3:0] Input Mode

ValueNameDescription
0x0 NONE The input has no action.
0x1 JMPWAIT Stop the output, jump to the opposite compare cycle, and wait.
0x2 EXECWAIT Stop the output, execute the opposite compare cycle, and wait.
0x3 EXECFAULT Stop the output, execute the opposite compare cycle while the Fault is active.
0x4 FREQ Stop all outputs, maintain the frequency.
0x5 EXECDT Stop all outputs, execute dead time while the Fault is active.
0x6 WAIT Stop all outputs, jump to the next compare cycle, and wait.
0x7 WAITSW Stop all outputs, wait for software action.
0x8 EDGETRIG Stop the output on the edge, jump to the next compare cycle.
0x9 EDGETRIGFREQ Stop the output on the edge, maintain the frequency.
0xA LVLTRIGFREQ Stop the output at level, maintain the frequency.