Combinatorial Logic Functions: Any Logic Expression That Is a Function of up to
Three Inputs
Sequential
Logic Functions:
Gated D Flip-Flop
JK Flip-Flop
Gated D Latch
RS Latch
Flexible
Look-up Table Inputs Selection:
I/Os
Events
Subsequent LUT output
Internal peripherals
Analog
comparator
Timer/counters
USART
SPI
Clocked by System Clock or Other
Peripherals
The Output
Can Be Connected to I/O Pins or Event System
Optional
Synchronizer, Filter, or Edge Detector Available on Each LUT Output
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.