17.1 Features
- General Purpose Input and Output Pins
with Individual Configuration:
- Pull-up
- Inverted I/O
- Interrupts and Events:
- Sense both edges
- Sense rising edges
- Sense falling edges
- Sense low level
- Asynchronous Pin Change Sensing that Can Wake the Device From all Sleep Modes
- Efficient and Safe Access to Port
Pins
- Hardware Read-Modify-Write (RMW) through dedicated toggle/clear/set registers
- Mapping of often-used PORT registers into bit-accessible I/O memory space (virtual ports)