22.5.10 Capture/Compare
The TCBn.CCMPL and TCBn.CCMPH register pair represents the 16-bit value
TCBn.CCMP. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01.
This register has different functions depending on the mode of
operation:
- For Capture operation, these registers contain the captured value of the counter at the time the capture occurs
- In Periodic Interrupt/Time-Out and Single-Shot mode, this register acts as the TOP value
- In 8-bit PWM mode, TCBn.CCMPL and TCBn.CCMPH act as two independent registers: The period of the waveform is controlled by CCMPL, while CCMPH controls the duty cycle.
| Name: | CCMP |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CCMP[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCMP[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – CCMP[15:8] Capture/Compare Value High Byte
These bits hold the MSB of the 16-bit compare, capture, and top value.
Bits 7:0 – CCMP[7:0] Capture/Compare Value Low Byte
These bits hold the LSB of the 16-bit compare, capture, and top value.