16.3.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LUT1 | LUT0 | EVOUT2 | EVOUT1 | EVOUT0 | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 5 – LUT1 CCL LUT 1 Output
Write this bit to '1' to select the alternative pin
location for CCL LUT 1.
Bit 4 – LUT0 CCL LUT 0 Output
Write this bit to '1' to select the alternative pin
location for CCL LUT 0.
Bit 2 – EVOUT2 Event Output 2
Write this bit to '1' to enable event output 2.
Bit 1 – EVOUT1 Event Output 1
Write this bit to '1' to enable event output 1.
Bit 0 – EVOUT0 Event Output 0
Write this bit to '1' to enable event output 0.