25.3.3.2.6 Half Duplex Operation
Half duplex is a type of communication where two or more devices may
communicate with each other, but only one at a time. The USART can be configured to operate
in the following half duplex modes:
- One-Wire mode
- RS-485 mode