28.5.1 Control A
If an NMI has been triggered this register is not writable.
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RESET | NMIEN | ENABLE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – RESET Reset CRCSCAN
Writing this bit to ‘1’ resets the CRCSCAN
peripheral. The CRCSCAN Control registers and Status register (CRCSCAN.CTRLA,
CRCSCAN.CTRLB, CRCSCAN.STATUS) will be cleared one clock cycle after the RESET
bit is written to ‘1’.
If NMIEN is ‘0’, this bit is writable both when the
CRCSCAN is busy (the BUSY bit in CRCSCAN.STATUS is ‘1’) and not
busy (the BUSY bit is ‘0’), and will take effect immediately.
If NMIEN is ‘1’, this bit is only writable when the
CRCSCAN is not busy (the BUSY bit in CRCSCAN.STATUS is ‘0’).
The RESET bit is a strobe bit.
Bit 1 – NMIEN Enable NMI Trigger
When this bit is written to ‘1’, any CRC failure
will trigger an NMI.
This bit can only be cleared by a system Reset - it is not cleared by a write to the RESET bit.
This bit can only be written to ‘1’ when the
CRCSCAN is not busy (the BUSY bit in CRCSCAN.STATUS is
‘0’).
Bit 0 – ENABLE Enable CRCSCAN
Writing this bit to ‘1’ enables the CRCSCAN peripheral with
the current settings. It will stay ‘1’ even after a CRC check
has completed, but writing it to ‘1’ again will start a new
check.
Writing the bit to ‘0’ has no
effect
The CRCSCAN can be configured to run a scan during the
MCU start-up sequence to verify the Flash sections before letting the CPU start
normal code execution (see the Initialization section). If this feature is enabled, the ENABLE bit will
read as ‘1’ when normal code execution starts.