10.3.2.4.5 Chip Erase Command
The Chip Erase (CHER) command erases the Flash and the EEPROM. The EEPROM is
unaltered if the EEPROM Save During Chip Erase (EESAVE) fuse in FUSE.SYSCFG0 is set. The
Flash will not be protected by Boot Section Lock (BOOTLOCK) or Application Code Section
Write Protection (APCWP) in NVMCTRL.CTRLB. The memory will be all ‘1’s
after the operation.