39.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny3216/3217 Automotive Silicon Errata and Data
Sheet Clarification (www.microchip.com/DS80000890) found on the
product page.
| Ordering Code(1) | Flash/SRAM | Pin Count | Max CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
|---|---|---|---|---|---|---|
| ATtiny3216-SBT-VAO | 32 KB/2 KB | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny3216-SZT-VAO | 32 KB/2 KB | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny3217-MBT-VAO | 32 KB/2 KB | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny3217-MZT-VAO | 32 KB/2 KB | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
Note:
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). Also, Halide-free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media.
- Package outline drawings can be found in the Package Drawings chapter.