Jump to main content
33.2 Features
- Low-Power, High-Sensitivity,
Environmentally Robust Capacitive Touch Buttons, Sliders, and Wheels
- Supports Wake-up on Touch from Standby Sleep Mode
- Supports
Mutual Capacitance and Self Capacitance Sensing
- Mix-and-match mutual and
self-capacitance sensors
- One Pin per Electrode – No External
Components
- Load Compensating Charge Sensing
- Parasitic capacitance
compensation and adjustable gain for superior sensitivity
- Zero Drift Over the Temperature and
VDD Range
- Auto-calibration and
recalibration of sensors
- Single-Shot and Free-Running Charge Measurement
- Hardware Noise Filtering and Noise
Signal Desynchronization for High Conducted Immunity
- Driven Shield for Better Noise Immunity and
Moisture Tolerance
- Any PTC X/Y line can be used for
the driven shield
- All enabled sensors will be driven
at the same potential as the sensor scanned
- Selectable Channel Change Delay Allows
Choosing the Settling Time on a New Channel, as Required
- Acquisition-Start Triggered by Command
or Through Auto-Triggering Feature
- Low CPU Utilization Through Interrupt
on Acquisition-Complete
- Using ADC Peripheral for Signal
Conversion and Acquisition