Introduction

Modern embedded systems demand robust protection against unauthorized firmware execution, especially in connected or critical applications. Microchip SAM9X7 Series 32-bit Microprocessor Units (MPUs) provide built-in mechanisms to establish a hardware Root of Trust (RoT) during the boot process. This is made possible through a Secure Boot mode, ensuring that only authenticated firmware can be executed on the device.