List of Contents in Packages
| Item | Doc. ID/Revision |
Release Date (yyyy.mm.dd) | Basic | Starter |
|---|---|---|---|---|
| IEC 61508 FMEDA for PIC16(L)F18313/23 | FS-00568/B | 2024.12.11 | X | X |
| IEC 61508 FMEDA for PIC16(L)F18324/44 | FS-00088/D | 2024.12.10 | X | X |
| IEC 61508 FMEDA for PIC16(L)F18325/45 | FS-00080/D | 2024.12.10 | X | X |
| IEC 61508 FMEDA for PIC16(L)F18326/46 | FS-00089/D | 2024.12.12 | X | X |
| Safety Manual for PIC16 | DS-40002177/D | 2024.10.22 | X | X |
| MCC Melody PIC® Diagnostic Library | 1.1.1 | 2024.12.10 | X | |
| MCC Melody PIC® Diagnostic Library – release notes | 1.1.1-A | 2024.12.10 | X |