8.5.11 CONFIG11

Configuration Byte 11
Note:
  1. Since device code protection takes effect immediately, this Configuration Byte must be written after all desired writes to EEPROM have been completed..
  2. Once protection is enabled, it can only be reset through a Bulk Erase.
Name: CONFIG11
Address:  0x30000A

Bit 76543210 
        CPD 
Access R/W 
Reset 1 

Bit 0 – CPD  User Data EEPROM Code Protection(1)(2)

ValueDescription
1 User Data EEPROM code protection is disabled
0 User Data EEPROM code protection is enabled
Since device code protection takes effect immediately, this Configuration Byte must be written after all desired writes to EEPROM have been completed.. Once protection is enabled, it can only be reset through a Bulk Erase.