41.5 ADCGxC

ADC Channel Group Selection Port C
Note: Refer to the “Pin Allocation Table” for details about available pins per port.
Name: ADCGxC
Address: 0x0112

Bit 76543210 
      CGC2CGC1CGC0 
Access R/WR/WR/W 
Reset 000 

Bits 0, 1, 2 – CGCn Channel Group Selection Enable on RC Pins

Refer to the “Pin Allocation Table” for details about available pins per port.