8.9.1 ICSPLOCK

ICSPEN Lock Register
Note:
  1. This register can only be accessed by software that was programmed into the device boot block prior to the Programming and Debugging Interface Disable (PDID) feature being activated (ICSPDIS = 0).
  2. Refer to the Enhanced Code Protection section of the "Device Configuration" chapter for more information.
Name: ICSPLOCK
Address: 0x0038

Bit 76543210 
 LOCK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – LOCK[7:0] ICSPEN Register Lock

This register can only be accessed by software that was programmed into the device boot block prior to the Programming and Debugging Interface Disable (PDID) feature being activated (ICSPDIS = 0). Refer to the Enhanced Code Protection section of the "Device Configuration" chapter for more information.