34.8.2 NCOxCLK
Note:
- PWS applies only when operating in Pulse Frequency mode.
Name: | NCOxCLK |
Address: | 0x0447 |
NCO Input Clock Control Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PWS[2:0] | CKS[4:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:5 – PWS[2:0] NCO Output Pulse-Width Select(1)
Value | Description |
---|---|
111 | NCO output is active for 128 input clock periods |
110 | NCO output is active for 64 input clock periods |
101 | NCO output is active for 32 input clock periods |
100 | NCO output is active for 16 input clock periods |
011 | NCO output is active for 8 input clock periods |
010 | NCO output is active for 4 input clock periods |
001 | NCO output is active for 2 input clock periods |
000 | NCO output is active for 1 input clock periods |
Bits 4:0 – CKS[4:0] NCO Clock Source Select
CKS | Clock Source | Active in Sleep | ||
---|---|---|---|---|
Value | NCO1 | |||
11111 - 10101 | Reserved | - | ||
10100 | CLC8_OUT | No | ||
10011 | CLC7_OUT | No | ||
10010 | CLC6_OUT | No | ||
10001 | CLC5_OUT | No | ||
10000 | CLC4_OUT | No | ||
01111 | CLC3_OUT | No | ||
01110 | CLC2_OUT | No | ||
01101 | CLC1_OUT | No | ||
01100 | TU16B_OUT | No | ||
01011 | TU16A_OUT | No | ||
01010 | TMR6_OUT | Yes | ||
01001 | TMR4_OUT | No | ||
01000 | TMR2_OUT | No | ||
00111 | CLKREF | No | ||
00110 | EXTOSC | Yes | ||
00101 | SOSC | Yes | ||
00100 | MFINTOSC (31.25 kHz) | Yes | ||
00011 | MFINTOSC (500 kHz) | Yes | ||
00010 | LFINTOSC | Yes | ||
00001 | HFINTOSC | Yes | ||
00000 | FOSC | No |