7 Utilities
This chapter discusses some of the utility applications that are bundled with the assembler.
The applications discussed in this chapter are those more commonly used, but you do not typically need to execute them directly. Some of their features are invoked indirectly by the command line driver that is based on the command-line arguments or MPLAB X IDE project property selections.