3.5.5 PIC-AS Assembler - Custom options

- Custom assembler options
- Use this field to have options not directly available in the project properties dialog passed to the assembler. See Wa: Pass Option To The Assembler, Option.
- Custom preprocessor options
- Use this field to have options not directly available in the project properties dialog passed to the preprocessor. See Wp: Pass Option To The Preprocessor Option.