7.2.3.26 W: Specify Warning Level Hexmate Option
The -w
option sets
a warning level threshold. The level
level
value can be a digit
from -9 thru 9, for example -w5
.
The warning level determines how pedantic Hexmate is about dubious requests or file content. Each warning has a designated warning level; the higher the warning level, the more important the warning message. If the warning message’s warning level exceeds the threshold set with this option, the warning is printed. The default warning level threshold is 0 and will allow all normal warning messages.