4.9.47.2 Bit Flag

The bit psect flag specifies that a psect holds objects that are 1 bit wide. Such psects will have a scale value of 8, indicating that there are 8 addressable units to each byte of storage and that all addresses associated with this psect will be bit addresses, not byte addresses. Non-unity scale values for psects are indicated in the map file (see Map Files).