7.1.1.1 Examples
Here are some examples of usage of the librarian. The following command:
xc8-ar -r myLib.a ctime.o init.o
creates a library called myLib.a that contains the
modules ctime.o and
init.o
The following command deletes the object module a.o from the library
lcd.a:
xc8-ar -d lcd.a a.o