7.2.4.1 Hash Algorithms
The following sections provide examples of the algorithms that Hexmate uses and that can be used to calculate the corresponding hash value at runtime. Note that these examples may require modification for the intended device and situation.