3.5.3 PIC Assembler Global Options - Summary
- Summary selectors
- The checkboxes in this dialog selects the type of information that is included in the summary that is displayed in the Output window once the build is complete. See Summary Option option for full details of each summary.