4.1.4 Movfw Pseudo Instruction
The movfw pseudo instruction implemented by MPASM is not
implemented in the MPLAB XC8 assemblers. You will need to use the standard PIC instruction
that performs an identical function. Note that the MPASM instruction:
movfw foobar
maps directly to the standard PIC instruction:
movf foobar,w