6.1.6 E: Specify Error File
The -Eerrfile option makes the linker write all
error messages to the specified file instead of the screen, which is the
default standard error destination.
The -Eerrfile option makes the linker write all
error messages to the specified file instead of the screen, which is the
default standard error destination.
DS50002974F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.