3.1 Appendix B – ATtiny24A/44A/84A Specification at 125°C
A clarification for the Supply Current Power-Down Mode maximum limits in Appendix B – ATtiny24A/44A/84A Specification at 125°C (https://ww1.microchip.com/downloads/en/DeviceDoc/Atmel-8183-AVR-8-bit-Microcontroller-ATtiny24A-ATtiny44A-ATtiny84A-Appendix-B-125C_Datasheet.pdf) has been made.
| Symbol | Parameter | Condition | Min. | Typ.(1) | Max. | Units |
|---|---|---|---|---|---|---|
| VIL | Input low voltage | VCC = 1.8-2.4V | -0.5 | 0.2VCC(3) | V | |
| VCC = 2.4-5.5V | -0.5 | 0.3VCC(3) | V | |||
| Input high voltage RESET pin as Reset(4) | VCC = 1.8-5.5 | -0.5 | 0.2VCC(3) | |||
| VIH | Input high voltage RESET pin as Reset | VCC = 1.8-2.4V | 0.7 VCC(2) | VCC +0.5 | V | |
| VCC = 2.4-5.5V | 0.6 VCC(2) | VCC +0.5 | V | |||
| Input high voltage RESET pin as Reset(4) | VCC = 1.8-5.5V | 0.9 VCC(2) | VCC +0.5 | V | ||
| VOL | Output low voltage (5) except RESET pin(7) | IOL = 10 mA, VCC = 5V | 0.6 | V | ||
| IOL = 5 mA, VCC = 3V | 0.5 | V | ||||
| VOH | Output high voltage (6) except RESET pin(7) | IOH = -10 mA, VCC = 5V | 4.3 | V | ||
| IOH = -5 mA, VCC = 3V | 2.5 | V | ||||
| ILIL | Input leakage current I/O pin | VCC = 5.5V, pin low (absolute value) | < 0.05 | 1(8) | µA | |
| ILIH | Input leakage current I/O pin | VCC = 5.5V, pin high (absolute value) | < 0.05 | 1(8) | µA | |
| RPU | Pull-up resistor, I/O pin | VCC = 5.5V, input low | 20 | 50 | kΩ | |
| Pull-up resistor, Reset pin | VCC = 5.5V, input low | 30 | 60 | kΩ | ||
| ICC | Supply current, Active mode(9) | f = 1 MHz, VCC = 2V | 0.25 | 0.5 | mA | |
| f = 4 MHz, VCC = 3V | 1.2 | 2 | mA | |||
| f = 8 MHz, VCC = 5V | 4.4 | 7 | mA | |||
| Supply current, Idle mode(9) | f = 1 MHz, VCC = 2V | 0.04 | 0.2 | mA | ||
| f = 4 MHz, VCC = 3V | 0.25 | 0.6 | mA | |||
| f = 8 MHz, VCC = 5V | 1.3 | 2 | mA | |||
| Supply current, Power-Down mode(10) | WDT enabled, VCC = 3V | 4 | 30 | μA | ||
| WDT disabled, VCC = 3V | 0.2 | 20 | μA |
Note:
- Typical values at 25oC.
- “Min” means the lowest value where the pin is guaranteed to be read as high.
- “Max” means the highest value where the pin is guaranteed to be read as low.
- Not tested in production.
- Although each I/O port can sink more than the test conditions (10 mA at VCC = 5V, 5 mA at VCC = 3V) under steady-state conditions (non-transient), the sum of all IOL (for all ports) should not exceed 60 mA. If IOL exceeds the test conditions, VOL may exceed the related specification. Pins are not guaranteed to sink current higher than the listed test condition.
- Although each I/O port can source more than the test conditions (10 mA at VCC = 5V, 5 mA at VCC = 3V) under steady-state conditions (non-transient), the sum of all IOH (for all ports) should not exceed 60 mA. If IOH exceeds the test condition, VOH may exceed the related specification. Pins are not guaranteed to source current higher than the listed test condition.
- The RESET pin must tolerate high voltages when entering and operating in programming modes and, as a consequence, has a weak drive strength as compared to regular I/O pins. See the figures for ATtiny24A: From Figure 3-22 on page 21 to Figure 3-25 on page 23. The figures for ATtiny44A: From Figure 3-67 on page 44 to Figure 3-70 on page 45.
- These are test limits, accounting for leakage currents of the test environment. Actual device leakage currents are lower.
- Values are with an external clock using methods described in “Minimizing Power Consumption”. Power reduction is enabled (PRR = 0xFF), and there is no I/O drive.
- BOD disabled.