6 Summary
This application note describes how to make a simple RC5 Transmitter. Due to the flexible hardware of the ATtiny28, other IR coding schemes could easily be implemented. It is also possible to change the duty cycle of the transmitted signal, further decreasing the power consumption and thus extending battery life. This application note acts as a foundation upon which other features can be implemented to result in a power efficient Remote Control Transmitter.