Jump to main content
16-bit Bootloader:Bootloader API reference
Search
Home
1
Module Documentation
1.10
Version Number and Anti Rollback Example Code
1.10.1
Understanding Application Version Numbers and Anti-Rollback Features
1
Module Documentation
1.1
16-Bit Bootloader Home Page
1.2
Overview
1.3
How to Build a Bootloader
1.4
User Interface
1.5
SW Interface
1.6
Bootloader Memory Maps
1.7
Code Protect
1.8
Interrupt Handling
1.9
Application Verification
1.10
Version Number and Anti Rollback Example Code
1.10.1
Understanding Application Version Numbers and Anti-Rollback Features
1.10.1.1
Application Version Numbers
1.10.1.2
Using Version Numbers in the Anti-Rollback Example Code
1.11
Bootloader Development Considerations
1.12
Application Design Considerations
1.13
Combining the Application and Bootloader Hex Files for Production
1.14
Bootloader Linker and Build Options
1.15
Common Issues
1.16
Debugging Considerations
1.17
16-bit Communication Protocol
1.18
Flash Erase/Write Operation Security
1.19
Building for Production
Microchip Information
1.10.1 Understanding Application Version Numbers and Anti-Rollback Features