2.8.2 Halting TCD and Waiting for SW Restart Does
Not Work if Compare Value A is ‘0’ or Dual Slope Mode is Used
0x7’) does not work if
compare value A is 0 (CMPASET in TCDn.CMPASET is ‘0x0’) or
Dual Slope mode is used (WGMODE in TCDn.CTRLB is ‘0x3’).Work Around
Configure the compare value A (CMPASET in TCDn.CMPASET) to be different from
‘0’ and do not use Dual Slope mode (WGMODE in TCDn.CTRLB is not
‘0x3’).
Affected Silicon Revisions
| Rev. C |
| X |