2.9.3 Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
0’
when in Active mode. No interrupt will be triggered.Work Around
Disable Start-of-Frame Detection by writing ‘0’ to the Start-of-Frame
Detection Enable (SFDEN) bit in the USART Control B (USARTn.CTRLB) register when the device
is in Active mode. Re-enable it by writing the bit to ‘1’ before
transitioning to Standby sleep mode. This work around depends on a protocol preventing a new
incoming frame when re-enabling Start-of-Frame Detection. Re-enabling Start-of-Frame
Detection, while a new frame is already incoming, will result in corrupted received
data.
Affected Silicon Revisions
| Rev. C |
| X |