10 Package Drawing
20-Pin VQFN
20-Lead Very Thin Plastic Quad Flat, No Lead Package (REB) - 3x3 mm Body [VQFN] with 1.7 mm Exposed Pad
Note: For the most current package drawings,
see the Microchip Packaging Specification located at www.microchip.com/packaging.
|



Note:
- Pin 1 visual index feature may vary, but must be located within the hatched area.
- Package is saw singulated.
- Dimensioning and tolerancing
per ASME Y14.5M:
BSC: Basic Dimension. Theoretically, the exact value is shown without tolerances.
REF: Reference Dimension, usually without tolerance, for information purposes only.


Note:
- Dimensioning and tolerancing
per ASME Y14.5M:
BSC: Basic Dimension. Theoretically, the exact value is shown without tolerances.
- For best soldering results, thermal vias, if used, should be filled or tented to avoid solder loss during the reflow process.
Device and Package Maximum Weight | 19.1 mg |
JEDEC Drawing Reference | N/A |
JESD97 Classification | E3 |
20-Pin SOIC
20-Lead Plastic Small Outline (SO) - Wide, 70.50 mm Body [SOIC]
Note: For the most current package drawings,
see the Microchip Packaging Specification located at www.microchip.com/packaging.
|



Maximum Weight | 542 mg |
JEDEC Drawing Reference | N/A |
JESD97 Classification | E3 |