4.2.14 Measurement Clock Frequency

Name: MCLKFREQ
Offset: 0x1000 + n*0x01 [n=0..15]
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
      MCLKFREQ[2:0] 
Access R/WR/WR/W 
Reset xxx 

Bits 2:0 – MCLKFREQ[2:0] Channel-n Measurement Frequencies

ValuesFrequency
21 MHz
3500 kHz