4.2.9 Reference
Name: | REFERENCE |
Offset: | 0x0300 + n*0x02 [n=0..15] |
Reset: | 0x0 |
Property: | R |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
REFERENCE[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REFERENCE[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |