7.4 I/O Pin Characteristics

I/O Pin Characteristics (TA = [-40, 105]°C, VDD = [1.8, 5.5]V Unless Otherwise Stated)

SymbolDescriptionConditionMin.Typ.Max.Unit
VIL Input low-voltage, except RESET pin as I/O -0.2 - 0.3 × VDD V
VIH Input high-voltage, except RESET pin as I/O 0.7 × VDD - VDD + 0.2V V
IIH/IIL I/O pin input leakage current, except RESET pin as I/O VDD = 5V, pin high-< 0.05 -μA
VVDD = 5V, pin low - < 0.05-μA
VOLI/O pin drive strength VVDD = 3.0V, IOL = 7.5 mA --0.6 V
VDD = 5.0V, IOL = 15 mA --1 V
VOH I/O pin drive strengthVDD = 3.0V, IOH = 7.5 mA2.4 --V
VDD = 5.0V, IOH = 15 mA 4--V