4.2.20.9 Sensor Touch Drift Rate

Name: TCHDR
Offset: 0x160B
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
 TCHDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – TCHDR[7:0] Sensor Touch Drift Rate

The number of timer periods to count down between towards touch drifts.
ValuePeriod (ms)
0 (Disabled)0
1-to-255Value * 200