4.2.3 Device Version
Name: | VER |
Offset: | 0x0001 |
Reset: | 0x10 |
Property: | R |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MAJVER[3:0] | MINVER[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
Bits 7:4 – MAJVER[3:0] Major Version Number
Major Version Number |
---|
1 |
Bits 3:0 – MINVER[3:0] Minor Version Number
Minor Version Number |
---|
0 |