List of Contents in Packages
Item | Doc. ID/Revision |
Release Date (yyyy.mm.dd) | Basic | Starter | Full |
---|---|---|---|---|---|
ISO 26262 FMEDA for PIC18Fx7Q83 and PIC18Fx7Q84(1) | FS-00102/E | 2021.09.02 | X | X | X |
ISO 26262 FMEDA for PIC18Fx6Q83 and PIC18Fx6Q84(1) | FS-00222/C | 2021.09.03 | X | X | X |
Safety Manual for PIC18(1) | DS-40002169/E | 2021.09.02 | X | X | X |
MCC PIC18 and PIC16 ISO 26262 Diagnostic Library(2) | 1.2.0 | 2021.07.15 | X | X | |
MCC PIC18 and PIC16 ISO 26262 Diagnostic Library – release notes | A | 2021.07.15 | X | X | |
SGS TÜV Saar ASIL B Ready certificate | S1HK | 2021.09.06 | X | ||
SGS TÜV Saar ASIL B Ready certification report | S1HK0001 | 2021.09.06 | X |
Note:
- ASIL B Ready certified by SGS TÜV.
- The software diagnostic library is expected to be ISO 26262 certified in 2022.