1 MPLAB® Harmony 3 Eclipse ThreadX Application Examples
The following applications are provided to demonstrate the Eclipse ThreadX support in harmony.
| Name | Description |
|---|---|
| Basic ThreadX - PIC32CK GC01 Curiosity Ultra Development Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on PIC32CK GC01 Curiosity Ultra Development Board |
| Basic ThreadX - PIC32CK SG01 Curiosity Ultra Development Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running in non-secure mode and to indicate status on PIC32CK SG01 Curiosity Ultra Development Board |
| Basic ThreadX - PIC32CM GC00 Curiosity Pro Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on PIC32CM GC00 Curiosity Pro Board |
| Basic ThreadX - PIC32CM SG00 Curiosity Pro Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running in non-secure mode and to indicate status on PIC32CM SG00 Curiosity Pro Board |
| Basic ThreadX - PIC32CZ CA70 Curiosity Ultra Development Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on PIC32CZ CA70 Curiosity Ultra Development Board |
| Basic ThreadX - PIC32CZ CA80 Curiosity Ultra Development Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on PIC32CZ CA80 Curiosity Ultra Development Board |
| Basic ThreadX - PIC32MK MCJ Curiosity Pro Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on PIC32MK MCJ Curiosity Pro Board |
| Basic ThreadX - PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit |
| Basic ThreadX - PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit |
| Basic ThreadX - SAM9X60 Curiosity Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on SAM9X60 Curiosity Board |
| Basic ThreadX - SAM9X75 Curiosity Development Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on SAM9X75 Curiosity Development Board |
| Basic ThreadX - SAMA7D65 Curiosity Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on SAMA7D65 Curiosity Board |
| Basic ThreadX - SAMA7G54 Evaluation Kit | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on SAMA7G54 Evaluation Kit |
| Basic ThreadX - SAMC21N Xplained Pro Evaluation Kit | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on SAMC21N Xplained Pro Evaluation Kit |
| Basic ThreadX - SAME54 Xplained Pro Evaluation Kit | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on SAME54 Xplained Pro Evaluation Kit |
| Basic ThreadX - SAME70 Xplained Ultra Evaluation Kit | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on SAME70 Xplained Ultra Evaluation Kit |
| Basic ThreadX - SAMA5D29 Curiosity Development Board | This example application blinks an LED to show the Eclipse ThreadX threads that are running and to indicate status on SAMA5D29 Curiosity Development Board |