Introduction
This document is designed to help system integrators follow a systematic debugging process. It aims to efficiently identify the problem's source and gather the necessary information to find an suitable solution. The information contained within the document can be used to root cause and resolve issues with the Microchip KSZ8081RNA. In the event that a root cause or solution cannot be identified, this document can be used as a guide to prepare the necessary information for submitting a Microchip support case request.
This document covers the following topics:
Problem Statement Questionnaire
Debug Flow for Problem Isolation
This document also includes the following supplemental information:
Low Level Management Techniques
PHY Link Registers and Testing
Additional resources which are recommended are: