15.1 Unexpected delay on TD output
When SSC is configured with the following conditions:
- RCMR.START = Start on falling edge/Start on Rising edge/Start on any edge,
- RFMR.FSOS = None (input),
- TCMR.START = Receive Start,
an unexpected delay of 2 or 3 system clock cycles is added to the TD output.
Work around
None