Jump to main content
SAMA5D2 System in Package (SiP) Silicon Errata and Data Sheet Clarifications SAMA5D2 SIP Family Silicon Errata and Data Sheet Clarifications
Search
Product Pages
ATSAMA5D27C-D1G
ATSAMA5D27C-D5M
ATSAMA5D27C-LD1G
ATSAMA5D27C-LD2G
ATSAMA5D28C-D1G
ATSAMA5D28C-LD1G
ATSAMA5D28C-LD2G
Home
8
Power Management Controller (PMC)
SAMA5D2 SIP Family Silicon Errata and Data Sheet Clarifications
SAMA5D2 System in Package (SIP)
1
Silicon Issue Summary
2
Power Supply
3
Flexible Serial Communication Controller (FLEXCOM)
4
Ethernet MAC (GMAC)
5
Inter-IC Sound Controller (I
2
SC)
6
Controller Area Network (MCAN)
7
Peripheral Touch Controller (PTC)
8
Power Management Controller (PMC)
8.1
Change of the field PMC_MCKR.PRES is not allowed if Master/Processor Clock Prescaler frequency is too high
9
Pulse Width Modulation Controller (PWM)
10
Quad Serial Peripheral Interface (QSPI)
11
Real-Time Clock (RTC)
12
ROM Code
13
Secure Digital MultiMedia Card Controller (SDMMC)
14
Secure Fuse Controller (SFC)
15
Synchronous Serial Controller (SSC)
16
Two-wire Interface (TWIHS)
17
Watchdog Timer (WDT)
18
Data Sheet Clarifications
19
Revision History
Microchip Information
8 Power Management Controller (PMC)