Jump to main content
SAMA5D2 System in Package (SiP) Silicon Errata and Data Sheet Clarifications SAMA5D2 SIP Family Silicon Errata and Data Sheet Clarifications
Search
Product Pages
ATSAMA5D27C-D1G
ATSAMA5D27C-D5M
ATSAMA5D27C-LD1G
ATSAMA5D27C-LD2G
ATSAMA5D28C-D1G
ATSAMA5D28C-LD1G
ATSAMA5D28C-LD2G
Home
6
Controller Area Network (MCAN)
SAMA5D2 SIP Family Silicon Errata and Data Sheet Clarifications
SAMA5D2 System in Package (SIP)
1
Silicon Issue Summary
2
Power Supply
3
Flexible Serial Communication Controller (FLEXCOM)
4
Ethernet MAC (GMAC)
5
Inter-IC Sound Controller (I
2
SC)
6
Controller Area Network (MCAN)
6.1
Flexible data rate feature does not support the ISO 16845-1:2016 CRC
6.2
Needless activation of interrupt MCAN_IR.MRAF
6.3
Return of receiver from Bus Integration state after Protocol Exception Event
6.4
Message RAM/RAM Arbiter not responding in time
6.5
Data loss (payload) in case storage of a received frame has not completed until end of EOF field is reached
6.6
Edge filtering causes mis-synchronization when falling edge at Rx input pin coincides with end of integration phase
6.7
Configuration of MCAN_NBTP.NTSEG2 = ’0’ not allowed
6.8
Retransmission in DAR mode due to lost arbitration at the first two identifier bits
6.9
Tx FIFO message sequence inversion
6.10
Unexpected High Priority Message (HPM) interrupt
6.11
Issue message transmitted with wrong arbitration and control fields
6.12
Debug message handling state machine not reset to Idle state when CCCR.INIT is set
6.13
Frame transmitted despite confirmed transmit cancellation for CAN-FD messages with more than 8 data bytes
7
Peripheral Touch Controller (PTC)
8
Power Management Controller (PMC)
9
Pulse Width Modulation Controller (PWM)
10
Quad Serial Peripheral Interface (QSPI)
11
Real-Time Clock (RTC)
12
ROM Code
13
Secure Digital MultiMedia Card Controller (SDMMC)
14
Secure Fuse Controller (SFC)
15
Synchronous Serial Controller (SSC)
16
Two-wire Interface (TWIHS)
17
Watchdog Timer (WDT)
18
Data Sheet Clarifications
19
Revision History
Microchip Information
6 Controller Area Network (MCAN)